IESNA:LM-63-2002
[TEST]P1389670
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19890.7
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
129.1 166.8 349.7 941.5 1823.9 2501.8 2943.0 3394.9 3965.2 4627.0 5315.7 6241.1 7214.9 8124.2 9017.3 9824.3 10378.5 10572.2 
10523.7 10131.0 9636.0 8931.2 8264.0 8414.7 9108.7 9921.1 10373.1 10426.9 10324.7 10195.5 9329.3 8027.3 5256.5 511.1 
139.9 69.9 48.4 0.0 
129.1 166.8 371.2 930.8 1770.1 2507.2 2964.5 3373.4 3938.3 4578.6 5326.4 6187.3 7155.7 8151.1 9038.8 9835.1 10356.9 10550.6 
10491.5 10147.1 9619.9 8925.8 8317.8 8409.3 9114.1 9872.7 10367.7 10448.4 10335.4 10184.8 9399.3 8065.0 5487.8 
602.6 139.9 69.9 53.8 0.0 
129.1 166.8 339.0 903.9 1678.6 2453.4 2889.2 3325.0 3873.8 4546.3 5278.0 6149.6 7026.6 7925.1 8678.3 9372.4 9937.3 10244.0 
10297.8 10071.8 9684.4 9280.9 8920.4 8791.3 9194.8 9942.7 10507.6 10749.7 10728.2 10636.7 10061.0 8866.6 6897.5 
1404.2 150.6 86.1 64.6 0.0 
129.1 161.4 301.3 790.9 1544.1 2238.2 2846.1 3298.1 3782.3 4481.7 5202.7 6031.2 6924.4 7747.5 8457.7 9006.5 9490.7 9948.1 
10292.4 10378.5 10260.1 10087.9 9985.7 9996.5 10184.8 10712.0 11303.9 11734.3 11841.9 11831.1 11400.7 10448.4 8484.6 
3147.4 166.8 107.6 86.1 0.0 
129.1 156.0 263.6 597.2 1253.6 1974.5 2625.6 3174.3 3663.9 4255.8 5003.6 5805.3 6639.2 7473.1 8280.2 8877.4 9340.1 9700.6 
10034.1 10260.1 10469.9 10518.4 10561.4 10647.5 10835.8 11185.5 11680.5 12100.1 12234.6 12283.1 11928.0 10572.2 8522.3 
5520.1 247.5 139.9 107.6 0.0 
129.1 156.0 236.7 505.7 1076.0 1770.1 2469.5 3061.4 3545.6 4121.3 4783.0 5622.3 6483.2 7333.3 8145.7 8802.1 9232.5 9549.9 
9792.0 10001.9 10190.2 10362.3 10518.4 10701.3 10959.5 11287.7 11761.2 12186.2 12326.1 12315.4 11685.9 10281.6 8769.8 
6176.5 737.1 156.0 123.7 0.0 
129.1 150.6 226.0 425.0 903.9 1533.4 2222.0 2873.0 3411.1 3965.2 4584.0 5396.4 6187.3 6983.5 7817.5 8484.6 9017.3 9291.7 
9469.2 9668.3 9878.1 10082.6 10324.7 10599.1 10851.9 11217.8 11675.1 12105.5 12213.1 12062.5 11196.3 9975.0 8780.5 
6294.9 1458.0 182.9 139.9 0.0 
129.1 150.6 188.3 301.3 538.0 1022.2 1597.9 2184.4 2873.0 3486.4 4067.5 4643.1 5321.1 6063.5 6822.1 7602.3 8280.2 8737.5 9060.3 
9313.2 9560.7 9775.9 10007.2 10217.1 10421.5 10636.7 11008.0 11346.9 11298.5 11104.8 10335.4 9490.7 8091.9 6208.8 
3696.2 258.3 188.3 0.0 
129.1 145.3 161.4 204.4 301.3 478.8 817.8 1264.4 1770.1 2351.2 2959.1 3594.0 4223.5 4826.1 5444.8 6085.0 6789.9 7403.2 8021.9 
8533.0 8968.8 9340.1 9695.2 10001.9 10265.5 10496.8 10588.3 10507.6 10308.5 10082.6 9404.6 8549.2 7010.4 5245.7 3384.2 
1000.7 231.4 0.0 
129.1 139.9 145.3 161.4 182.9 226.0 295.9 403.5 564.9 828.6 1172.9 1571.0 2017.6 2458.8 3002.2 3534.8 4142.8 4809.9 5514.7 6278.7 7053.5 
7758.3 8366.3 8855.9 9307.8 9646.8 9845.8 9845.8 9598.3 9334.7 7968.1 5466.3 2797.7 1328.9 683.3 236.7 226.0 0.0 
129.1 134.5 134.5 134.5 139.9 139.9 145.3 156.0 172.2 193.7 220.6 258.3 295.9 344.3 408.9 495.0 597.2 726.3 903.9 1146.0 1479.6 1931.5 2598.7 
3411.1 4487.1 5590.1 6381.0 6510.1 5955.9 5299.5 3809.2 2625.6 1732.4 936.2 322.8 59.2 16.1 0.0 
129.1 129.1 129.1 129.1 123.7 123.7 123.7 118.4 123.7 123.7 129.1 134.5 139.9 145.3 145.3 150.6 156.0 166.8 177.5 199.1 236.7 279.8 371.2 532.6 828.6 
1355.8 2092.9 2593.3 2313.5 1942.3 1006.1 489.6 215.2 75.3 37.7 21.5 10.8 0.0 
129.1 129.1 123.7 118.4 113.0 107.6 102.2 102.2 96.8 96.8 96.8 96.8 91.5 91.5 86.1 80.7 75.3 64.6 64.6 59.2 59.2 59.2 59.2 53.8 48.4 53.8 
59.2 64.6 64.6 53.8 32.3 26.9 16.1 16.1 10.8 10.8 10.8 0.0 
129.1 123.7 113.0 102.2 96.8 86.1 80.7 75.3 69.9 64.6 59.2 53.8 43.0 37.7 32.3 21.5 16.1 16.1 10.8 10.8 10.8 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 0.0 5.4 5.4 
5.4 5.4 10.8 10.8 0.0 
129.1 113.0 102.2 91.5 86.1 75.3 69.9 59.2 48.4 43.0 32.3 26.9 21.5 16.1 10.8 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
5.4 10.8 0.0 
129.1 113.0 96.8 86.1 75.3 64.6 53.8 43.0 26.9 21.5 16.1 10.8 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
10.8 0.0 
129.1 107.6 91.5 75.3 64.6 53.8 37.7 26.9 16.1 10.8 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
5.4 0.0 
129.1 102.2 86.1 75.3 59.2 43.0 32.3 21.5 10.8 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 5.4 
0.0 
129.1 102.2 86.1 69.9 59.2 37.7 26.9 16.1 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
0.0 
129.1 107.6 86.1 69.9 59.2 37.7 26.9 16.1 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.1 107.6 86.1 69.9 59.2 37.7 26.9 21.5 16.1 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.1 107.6 86.1 69.9 59.2 43.0 32.3 21.5 16.1 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
